UNITS=MM
ID=117
#
#Num Features
#
F 18

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 201.05 176 257.55 176 0 P 0;;ID=31899
A 257.55 176 258.55 177 257.55 177 0 P 0 N;;ID=31916
L 258.55 177 258.55 245 0 P 0;;ID=31933
A 258.55 245 257.45 248.15 253.489773 245 0 P 0 N;;ID=31950
A 257.45 248.15 256.35 251.3 261.410228 251.3 0 P 0 Y;;ID=31967
A 256.35 251.3 257.45 254.45 261.410228 251.3 0 P 0 Y;;ID=31984
A 257.45 254.45 258.55 257.6 253.489773 257.6 0 P 0 N;;ID=32001
L 258.55 257.6 258.55 263.99 0 P 0;;ID=32018
A 258.55 263.99 257.55 264.99 257.55 263.99 0 P 0 N;;ID=32035
L 257.55 264.99 201.05 264.99 0 P 0;;ID=32052
A 201.05 264.99 200.05 263.99 201.05 263.99 0 P 0 N;;ID=32069
L 200.05 263.99 200.05 257.6 0 P 0;;ID=32086
A 200.05 257.6 201.15 254.45 205.110228 257.6 0 P 0 N;;ID=32103
A 201.15 254.45 202.25 251.3 197.189773 251.3 0 P 0 Y;;ID=32120
A 202.25 251.3 201.15 248.15 197.189773 251.3 0 P 0 Y;;ID=32137
A 201.15 248.15 200.05 245 205.110228 245 0 P 0 N;;ID=32154
L 200.05 245 200.05 177 0 P 0;;ID=32171
A 200.05 177 201.05 176 201.05 177 0 P 0 N;;ID=32188